??
CAD model selection
Béné Inox 261214-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61214 - 45° bend with straight ends - Stainless steel 304 - 316L
Bill of material
Béné Inox 261214-25
REF
Reference
261214-25
MAT
Matière
Inox 304
DN
Diamètre nominal
25
DNP
Diamètre nominal
1" Pouces
D
25.0 mm
E
1.20 mm
L1
72 mm
L2
27.00 mm
POIDS
0.070 kg
Preview - Generation
Preview
3D
Dimension
2D