??
CAD model selection
Béné Inox 661216-51
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61216 - 90° bend male / male - Stainless steel 304 - 316L
Bill of material
Béné Inox 661216-51
REF
Reference
661216-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51
DNP
Diamètre nominal
2" Pouces
D
48.5 mm
F
70x1/6" mm
L
99 mm
POIDS
0.67 kg
Preview - Generation
Preview
3D
Dimension
2D