??
CAD model selection
Béné Inox 661224-6338
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61224 - Concentric reducer - Stainless steel 316L
Bill of material
Béné Inox 661224-6338
REF
Référence
661224-6338
MAT
Matière
Inox 316L
DN
63-38 mm
DNP
2"1/2 - 1"1/2 pouces
D1
64 mm
D2
38 mm
E
1.5 mm
L
80 mm
POIDS
0.12 kg
Preview - Generation
Preview
3D
Dimension
2D