??
CAD model selection
Béné Inox 661226-6338
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61226 - Eccentric reducer with straight ends - Stainless steel 316L
Bill of material
Béné Inox 661226-6338
REF
Reference
661226-6338
MAT
Matière
Inox 316 L
DN
Diamètre nominal
63-38 mm
DNP
Diamètre nominal
2"1/2-1"1/2 Pouces
D1
63.5 mm
D2
38.0 mm
E
1.500 mm
L
130 mm
POIDS
0.245 kg
Preview - Generation
Preview
3D
Dimension
2D