??
CAD model selection
Béné Inox 261227-6338
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61227 - Concentric reducer with short straight ends- Stainless steel 304 - 316L
Bill of material
Béné Inox 261227-6338
REF
Reference
261227-6338
MAT
Matière
Inox 304
DN
Diamètre nominal
63/38 mm
DNP
Diamètre nominal
2"1/2 - 1"1/2 Pouces
D1
63.5 mm
D2
38.0 mm
E
1.500 mm
L
57 mm
POIDS
0.12 kg
DMM
63-38 mm
Preview - Generation
Preview
3D
Dimension
2D