??
CAD model selection
Béné Inox 661231-51
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61231 - Extruded cross - Stainless steel 316L
Bill of material
Béné Inox 661231-51
REF
Référence
661231-51
MAT
Matière
Inox 316 L
DN
Diamètre nominal
51
DNP
Diamètre nominal
2" Pouces
D
51.0 mm
E
1.20 mm
L1
82 mm
L2
28.5 mm
POIDS
0.240 kg
Preview - Generation
Preview
3D
Dimension
2D