??
CAD model selection
Béné Inox 361310-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61310 - Butterfly valve with plain ends - EPDM gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 361310-25
REF
Référence
361310-25
MAT
Matière
Inox 304L
DN
Diamètre nominal
25 mm
DNP
Diamètre nominal
1" Pouces
D1
25 mm
D2
79 mm
L
44 mm
POIDS
0.68 kg
ANGLE
Ouverture papillon
°
Preview - Generation
Preview
3D
Dimension
2D