??
CAD model selection
Béné Inox 361313-38
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61313 - Butterfly valve male ends - EPDM gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 361313-38
REF
Référence
361313-38
MAT
Matière
Inox 304L
DN
Diamètre nominal
38 mm
DNP
Diamètre nominal
1"1/2 Pouces
D1
38 mm
D2
92 mm
F
60x1/6" mm
L
78 mm
POIDS
1.43 kg
ANGLE
Ouverture papillon
Preview - Generation
Preview
3D
Dimension
2D