??
CAD model selection
Béné Inox 361314-38
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61314 - Butterfly valve plain end / female end - EPDM gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 361314-38
REF
Référence
361314-38
MAT
Matière
Inox 304L
DN
Diamètre nominal
38 mm
DNP
Diamètre nominal
1"1/2 Pouces
D1
38 mm
D2
92 mm
D3
74 mm
F
60x1/6" mm
L
60 mm
POIDS
1.23 kg
ANGLE
Ouverture papillon
mm
Enter value for ANGLE
Ouverture papillon
mm
cm
inch
ft
Preview - Generation
Preview
3D
Dimension
2D