??
CAD model selection
Béné Inox 361356-63
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61356 - Butterfly valve male end / female end - Silicone gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 361356-63
REF
Référence
361356-63
MAT
Matière
Inox 304L
DN
Diamètre nominal
63 mm
DNP
Diamètre nominal
2"1/2 Pouces
D1
63.5 mm
D2
112 mm
D3
100 mm
F
85x1/6" mm
L
78 mm
POIDS
2.24 kg
ANGLE
Ouverture papillon
mm
Enter value for ANGLE
Ouverture papillon
mm
cm
inch
ft
Preview - Generation
Preview
3D
Dimension
2D