??
CAD model selection
Béné Inox 661357-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61357 - Butterfly valve male end / female end - FKM gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 661357-25
REF
Référence
661357-25
MAT
Matière
Inox 316L
DN
Diamètre nominal
25 mm
DNP
Diamètre nominal
1" Pouces
D1
25 mm
D2
79 mm
D3
51 mm
F
40x1/6" mm
L
71.5 mm
POIDS
0.94 kg
ANGLE
Ouverture papillon
mm
Enter value for ANGLE
Ouverture papillon
mm
cm
inch
ft
Preview - Generation
Preview
3D
Dimension
2D