??
CAD model selection
Béné Inox 661377-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61377 - Three ways ball valve with T bore, male ends - Stainless steel 304 - 316L
Bill of material
Béné Inox 661377-25
REF
Reference
661377-25
MAT
Matière
Inox 316L
DN
Diamètre nominal
25 mm
DNP
Diamètre nominal
1" Pouces
F
40x1/6" mm
L1
146 mm
L2
150 mm
L3
80 mm
Preview - Generation
Preview
3D
Dimension
2D