??
CAD model selection
Béné Inox 261416-76
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61416 - In-line filter with plain ends - NBR gaskets - Stainless steel 304 - 316L
Bill of material
Béné Inox 261416-76
REF
Reference
261416-76
MAT
Material
Inox 304
DN
Nominal diameter
76 mm
DNP
Nominal diameter
3" Pouces
D1
76,1 mm
D2
148 mm
D3
114 mm
L
377 mm
POIDS
6.90 Kg
Preview - Generation
Preview
3D
Dimension
2D