??
CAD model selection
Béné Inox 962396-10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62396 - Gasket for union (half-tore section) - PTFE
Bill of material
Béné Inox 962396-10
REF
Reference
962396-10
MAT
Matière
PTFE
DN
Diamètre nominal
10 mm
D1
20 mm
D2
12 mm
L
4.5 mm
Preview - Generation
Preview
3D
Dimension
2D