??
CAD model selection
Béné Inox 262216-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62216 - 90° bend with two male part ends - Stainless steel 304 - 316L
Bill of material
Béné Inox 262216-25
REF
Reference
262216-25
MAT
Matière
Inox 304
DN
Diamètre nominal
25 mm
D
29 mm
F
52 x 1/6'' mm
L
79 mm
POIDS
0.32 Kg
Preview - Generation
Preview
3D
Dimension
2D