??
CAD model selection
Béné Inox 662219-34
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62219 - Satin polished equal tee - Stainless steel 304 - 316L
Bill of material
Béné Inox 662219-34
REF
Reference
662219-34
MAT
Matière
Inox 316L
DIN
Série 1
DN
Diamètre nominal
32 mm
D
34 mm
E
1.5 mm
L
55 mm
POIDS
0.18 Kg
Preview - Generation
Preview
3D
Dimension
2D