??
CAD model selection
Béné Inox 262221-29
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62221 - Satin polished extruded tee - Stainless steel 304 - 316L
Bill of material
Béné Inox 262221-29
REF
Référence
262221-29
MAT
Matière
Inox 304
DIN
Série 2
DN
Diamètre nominal
25 mm
D
29 mm
E
1.5 mm
L1
50 mm
L2
17 mm
POIDS
0.18 Kg
Preview - Generation
Preview
3D
Dimension
2D