??
CAD model selection
Béné Inox 262223-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62223 - Tee with 3 male ends - Stainless steel 304 - 316L
Bill of material
Béné Inox 262223-50
REF
Reference
262223-50
MAT
Matière
Inox 304
DN
Diamètre nominal
50 mm
D
53 mm
F
78 x 1/6'' mm
L
105 mm
POIDS
1.10 Kg
Preview - Generation
Preview
3D
Dimension
2D