??
CAD model selection
Béné Inox 262224-8535
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62224 - Satin polished concentric reducer - Stainless steel 316L
Bill of material
Béné Inox 262224-8535
REF
Référence
262224-8535
MAT
Matière
Inox 304
DIN
Série 2 mm
DN
80-32 mm
D1
85 mm
D2
35 mm
E
2.0 mm
L
89 mm
POIDS
0.27 kg
Preview - Generation
Preview
3D
Dimension
2D