??
CAD model selection
Béné Inox 662231-19
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62231 - Satin polished extruded cross - Stainless steel 316L
Bill of material
Béné Inox 662231-19
REF
Référence
662231-19
MAT
Matière
Inox 316L
DIN
Série 2
DN
Diamètre nominal
15 mm
D
19 mm
E
1.5 mm
L1
35 mm
L2
10 mm
POIDS
0.05 Kg
Preview - Generation
Preview
3D
Dimension
2D