??
CAD model selection
Béné Inox 662311-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62311 - Butterfly valve with plain ends - EPDM gasket - Stainless steel 316L
Bill of material
Béné Inox 662311-25
REF
Référence
662311-25
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
MAT
Matière
Inox 316L
DN
Diamètre nominal
25 mm
D1
29 mm
D2
79 mm
L
44 mm
POIDS
0.69 Kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D