??
CAD model selection
Béné Inox 662312-32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62312 - Butterfly valve plain end / male end - EPDM gasket - Stainless steel 316L
Bill of material
Béné Inox 662312-32
REF
Reference
662312-32
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
MAT
Matière
Inox 316 L
DN
Diamètre nominal
32 mm
D1
35 mm
D2
92 mm
F
58 x 1/6" mm
L
61 mm
POIDS
1.05 Kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D