??
CAD model selection
Béné Inox 662351-80
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62351 - Butterfly valve plain end / female end - Silicone gasket - Stainless steel 316L
Bill of material
Béné Inox 662351-80
REF
Reference
662351-80
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
MAT
Matière
Inox 316L
DN
Diamètre nominal
80 mm
D1
85 mm
D2
139 mm
D3
127 mm
F
110 x 1/4" mm
L
97 mm
POIDS
3.88 Kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D