??
CAD model selection
Béné Inox 662357-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62357 - Butterfly valve male end / female end - FKM gasket - Stainless steel 316L
Bill of material
Béné Inox 662357-25
REF
Reference
662357-25
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
MAT
Matière
Inox 316L
DN
Diamètre nominal
25 mm
D2
79 mm
D3
63 mm
F
52 x 1/6" mm
L
61 mm
POIDS
1.17 Kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D