??
CAD model selection
Béné Inox 262372-32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62372 - Two ways ball valve, male ends - Stainless steel 304 - 316L
Bill of material
Béné Inox 262372-32
REF
Reference
262372-32
MAT
Material
Inox 304
DN
Nominal diameter
32 mm
F
58 x 1/6" mm
L1
124 mm
L2
160 mm
L3
83 mm
POIDS
1.20 Kg
Preview - Generation
Preview
3D
Dimension
2D