??
CAD model selection
Béné Inox 662373-25
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62373 - Two ways ball valve male end / female end - Stainless steel 304 - 316L
Bill of material
Béné Inox 662373-25
REF
Reference
662373-25
MAT
Material
Inox 316L
DN
Nominal diameter
25 mm
D
63 mm
F
52 x 1/6" mm
L1
103 mm
L2
120 mm
L3
75 mm
POIDS
1.20 Kg
Preview - Generation
Preview
3D
Dimension
2D