??
CAD model selection
Béné Inox 662411-32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62411 - Check valve plain ends - NBR gaskets - Stainless steel 316L
Bill of material
Béné Inox 662411-32
REF
Reference
662411-32
MAT
Material
Inox 316 L
DN
Nominal diameter
32 mm
D1
34 mm
D2
92 mm
L
96 mm
POIDS
1.35 Kg
Preview - Generation
Preview
3D
Dimension
2D