??
CAD model selection
Béné Inox 662422-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62422 - In-line sight flow indicator male end / female end - Stainless steel 316L
Bill of material
Béné Inox 662422-40
REF
Reference
662422-40
MAT
Material
Inox 316 L
DN
Nominal diameter
40 mm
D1
78 mm
D2
79 mm
F
65 x 1/6" mm
L
149 mm
POIDS
1.22 Kg
Preview - Generation
Preview
3D
Dimension
2D