??
CAD model selection
Béné Inox 662423-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62423 - In-line sight flow indicator male ends - Stainless steel 316L
Bill of material
Béné Inox 662423-40
REF
Reference
662423-40
MAT
Material
Inox 316 L
DN
Nominal diameter
40 mm
D
79 mm
F
65 x 1/6'' mm
L
156 mm
POIDS
1.01 Kg
Preview - Generation
Preview
3D
Dimension
2D