??
CAD model selection
Béné Inox 364211-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64211 - 90° bend - Stainless steel 304L - 316L
Bill of material
Béné Inox 364211-50
REF
Reference
364211-50
MAT
Matière
Inox 304 L
DN
Diamètre nominal
50 mm
D
53.0 mm
E
1.5 mm
R
75 mm
POIDS
0.225 Kg
Preview - Generation
Preview
3D
Dimension
2D