??
CAD model selection
Béné Inox 672262-303
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 72262 - Seamless metric pipe unpolished - Stainless steel 1.4404
Bill of material
Béné Inox 672262-303
REF
Référence
672262-303
MAT
Matière
1.4404
L
Longueur
mm
Enter value for L
Longueur
mm
cm
inch
ft
D
30 mm
E
3.0 mm
PMA
263 bar
POIDS
2.03 kg/m
Preview - Generation
Preview
3D
Dimension
2D