??
CAD model selection
Béné Inox 680191-100
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8019 - 88°clamp / welding bend - Stainless steel 316L
Bill of material
Béné Inox 680191-100
REF
Référence
680191-100
MATIERE
Inox 316 L
FINITION
SF1
D1P
pouce
1"
D1
25.40 mm
D2
50.50 mm
E
1.65 mm
L1
76.6 mm
L2
52.1 mm
R
38.10 mm
POIDS
0,17 kg
Preview - Generation
Preview
3D
Dimension
2D