??
CAD model selection
Béné Inox 680311-100050
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8031 - Welding upsilon - Stainless steel 316L
Bill of material
Béné Inox 680311-100050
REF
Référence
680311-100050
MATIERE
Inox 316 L
FINITION
SF1
D1P
pouce
1"
D1
25.40 mm
D2P
1/2" mm
D2
12.700 mm
L1
76.2 mm
L2
130.2 mm
POIDS
0,237 kg
Preview - Generation
Preview
3D
Dimension
2D