CAD model selection
Béné Inox 680051-050
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8005 - Welding clamp short ferrule - Stainless steel 316L
Bill of material
Béné Inox 680051-050
REF
Reference
680051-050
MAT
Matière
Inox 316 L
FINITION
SF1
D1P
Pouce
1/2"
D1
12.70 mm
D2
25.0 mm
E
1.65 mm
L
12.7 mm
POIDS
0.03 kg
Preview - Generation
Preview
3D
Dimension
2D