??
CAD model selection
Béné Inox 680671-100
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 8067 - Hygienic sampling valve - Stainless steel 316L
Bill of material
Béné Inox 680671-100
REF
Reference
680671-100
D1P
1" Inch
D1
22.1 mm
D2
50.4 mm
D3
74 mm
L
80 mm
POIDS
1.20 kg
Preview - Generation
Preview
3D
Dimension
2D