CAD model selection
Béné Inox 480831-038F
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 8083 - Intense flat jet cleaning nozzle - controlled rotation - stainless steel 316 and 632
Bill of material
Béné Inox 480831-038F
REF
Reference
480831-038F
RACCORDPROCESS
3/8" BSP female
ANGLE
Spray angle
270 ° Up mm
D
44.0 mm
L
146 mm
MAXCUVE
Ø
3.5 m
DEBITA5BAR
40 l/min
POIDS
0.70 kg
Preview - Generation
Preview
3D
Dimension
2D