??
CAD model selection
Béné Inox 451312-8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5131 - Unions conical seat (casting) BW / BW - Stainless steel 316
Bill of material
Béné Inox 451312-8
REF
Reference
451312-8
MAT
Matière
Inox 316
DN
Diamètre nominal
8 mm
DNPOUCES
Diamètre nominal
1/4" Pouces
D1
13.5 mm
D2
10.0 mm
L
35.5 mm
S
30 mm
KG
Poids
0.080 kg
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D