??
CAD model selection
Béné Inox 952962-8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5296 - Gasket for BSPP thread - Internal mounting
Bill of material
Béné Inox 952962-8
REF
Référence
952962-8
MATIERE
FKM
DN
8
DNP
1/4" pouces
D1
17 mm
D2
13.5 mm
E
1.5 mm
Preview - Generation
Preview
3D
Dimension
2D