??
CAD model selection
Béné Inox 455447-50
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5544 - Male / female swiveling coupling, BSPP threaded - NBR gasket - Stainless steel 316
Bill of material
Béné Inox 455447-50
REF
Reference
455447-50
DN
50 mm
D
42 mm
F
2'' pouce
L1
80 mm
L2
18 mm
L3
17 mm
S
66 mm
POIDS
1.10 kg
Preview - Generation
Preview
3D
Dimension
2D