??
CAD model selection
Béné Inox 664334-40
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64334 - Butterfly valve male end / female end - Silicone gasket - Stainless steel 316L
Bill of material
Béné Inox 664334-40
REF
Reference
664334-40
MAT
Matière
Inox 316 L
DN
Diamètre nominal
40 mm
D1
43 mm
D2
92 mm
F
M55x3 mm
L
81 mm
POIDS
1.46 Kg
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
Preview - Generation
Preview
3D
Dimension
2D
Please wait until the preview is generated.