??
CAD model selection
Emile Maurin 438014
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985 6 class - Zinc plated
Bill of material
Emile Maurin 438014
REF
Reference
438014
MAT
Matière
Acier zingué classe 6
D
Screw nominal diameter
4.0 mm
M
Overall hight
5.0 mm
S
Across-flats-dimension
7.0 mm
Preview - Generation
Preview
3D
Dimension
2D