??
CAD model selection
Emile Maurin 625196
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 62519 - Machned cup washer NFE 27619 - Stainless steel A1
Bill of material
Emile Maurin 625196
REF
Reference
625196
MAT
Matière
Inox A1
D
Nominal diameter
6 mm
D1
Inside diameter
7.0 mm
D2
Outside diameter
16 mm
H
Thickness
3.5 mm
Preview - Generation
Preview
3D
Dimension
2D