CAD model selection
Emile Maurin 625283
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 62528 - Serrated conical spring washer CS narrow type NFE 25511 - Stainless steel A2
Bill of material
Emile Maurin 625283
REF
Reference
625283
MAT
Matière
Inox A2
D
Nominal diameter
3 mm
D1
Inside diameter
3.10 mm
D2
Outside diameter
6 mm
S
Thickness
0.5 mm
INFOS
Informations
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D