??
CAD model selection
Emile Maurin 622014X25
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel A2
Bill of material
Emile Maurin 622014X25
REF
Reference
622014X25
DXL
4x25
MAT
Matière
Acier inoxydable A2
D
Nominal diameter
4.000 mm
L
Length
25.000 mm
S
Across-flats-dimension
3.000 mm
DK
Head diameter
7.000 mm
K
Head height
4.000 mm
B
20 mm
Preview - Generation
Preview
3D
Dimension
2D