??
CAD model selection
Emile Maurin 301014X25
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 30101 - Countersunk flat head machine screw cross recess Pozidrive - DIN 965 4.8 class - Zinc plated
Bill of material
Emile Maurin 301014X25
REF
Reference
301014X25
DXL
4x25
MAT
Matière
Acier zingué classe 4.8
D
Nominal diameter
4 mm
L
Length
25 mm
DK
Diameter of the head
8.400 mm
K
Height of the head
2.70 mm
Preview - Generation
Preview
3D
Dimension
2D