??
CAD model selection
Emile Maurin 304015X20
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 30401 - Slotted raised countersunk head machine screw - DIN 964 - 4.8 class - Zinc plated
Bill of material
Emile Maurin 304015X20
REF
Reference
304015X20
DXL
5x20
MAT
Matière
Acier zingué classe 4.8
D
Nominal diameter
5.0 mm
L
Length
20 mm
DK
Diameter of the head
9.300 mm
K
Height of the head
2.70 mm
Preview - Generation
Preview
3D
Dimension
2D