??
CAD model selection
Emile Maurin 307013X6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 4.8 class - Zinc plated
Bill of material
Emile Maurin 307013X6
REF
Reference
307013X6
DXL
3x6
MAT
Matière
Acier zingué classe 4.8
D
Nominal diameter
3 mm
L
nominal lenght
6 mm
DK
Diameter of the head
5.600 mm
K
Height of the head
2.4 mm
Preview - Generation
Preview
3D
Dimension
2D