??
CAD model selection
Emile Maurin 314018X60
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 31401 - Slotted mushroom head machine screw 4.8 class - Zinc plated
Bill of material
Emile Maurin 314018X60
REF
Reference
314018X60
DXL
8x60
MAT
Matière
Acier zingué classe 4.8
D
8 mm
L
60 mm
DK
20 mm
K
4.4 mm
Preview - Generation
Preview
3D
Dimension
2D