??
CAD model selection
Emile Maurin 333514,8X19CR3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 33351 - Countersunk head self drilling screw square recess - DIN 7504 O - Zinc plated
Bill of material
Emile Maurin 333514,8X19CR3
REF
Reference
333514,8X19CR3
DXL
4.8x19
MAT
Matière
Acier cémenté zingué
D
Screw nominal diameter
4.8 mm
DK
Head diameter
9.50 mm
L
Nominal length
19 mm
K
Height of the head
3.0 mm
Preview - Generation
Preview
3D
Dimension
2D