??
CAD model selection
Emile Maurin 347914,8X16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 34791 - Vis autoperceuse DRILLEX® tête hexagonale à embase - Acier Zn
Bill of material
Emile Maurin 347914,8X16
REF
Reference
347914,8X16
DXL
4.8x16
MAT
Matière
Acier zingué
D
Screw nominal diameter
4.8 mm
DC
Flanged bolt diameter
10.5 mm
L
Nominal length
16.0 mm
S
Across-flats-dimension
8.0 mm
K
Height of the head
4.45 mm
Preview - Generation
Preview
3D
Dimension
2D